1035G FLEX HUB 3.375 BORE

0744943 MFG #: Falk
$0.00 /
  • Coupling Size: 1035G
  • Hub Barrel Outside Diameter: 7 in
  • Hub Bore Fit: Bored - Interference Fit
  • Hub Length through Bore: 4.19 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 3.375 in
  • Hub Style: Standard
  • Hub Type: Flex
  • Keyway Depth: 0.4375 in
  • Keyway Width: 0.875 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 18.00
  • Hub Straight Bore Diameter [Max] (in): 3.3735 in
  • Hub Straight Bore Diameter [Min] (in): 3.3725 in
  • Keyway Fit: Commercial
  • Length: 18.00
  • Net Weight: 20.73
  • Unit of Dimension: IN
  • Volume: 0.956
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 18.00
Falk G Series Stock Flex Hubs size(s) 1035G with a 7.000-inch outside barrel diameter and 4.19-inch length for gear couplings.
QTY