1045G FLEX HUB 6.000 BORE
0744711
MFG #: Falk
$0.00
/
- Coupling Size: 1045G
- Hub Barrel Outside Diameter: 9.25 in
- Hub Bore Fit: Bored - Interference Fit
- Hub Length through Bore: 5.31 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 6 in
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.75 in
- Keyway Width: 1.5 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 18.00
- Hub Straight Bore Diameter [Max] (in): 5.9975 in
- Hub Straight Bore Diameter [Min] (in): 5.996 in
- Keyway Fit: Commercial
- Length: 18.00
- Net Weight: 35.31
- Unit of Dimension: IN
- Volume: 0.956
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 18.00
Falk G Series Stock Flex Hubs size(s) 1045G with a 9.250-inch outside barrel diameter and 5.31-inch length for gear couplings.