1030G FLEX HUB 3.125 BORE

0744695 MFG #: Falk
$0.00 /
  • Coupling Size: 1030G
  • Hub Barrel Outside Diameter: 6 in
  • Hub Bore Fit: Bored - Interference Fit
  • Hub Length through Bore: 3.59 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 3.125 in
  • Hub Style: Standard
  • Hub Type: Flex
  • Keyway Depth: 0.375 in
  • Keyway Width: 0.75 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 18.00
  • Hub Straight Bore Diameter [Max] (in): 3.1235 in
  • Hub Straight Bore Diameter [Min] (in): 3.1225 in
  • Keyway Fit: Commercial
  • Length: 18.00
  • Net Weight: 22.00
  • Unit of Dimension: IN
  • Volume: 0.956
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 18.00
Falk G Series Stock Flex Hubs size(s) 1030G with a 6.000-inch outside barrel diameter and 3.59-inch length for gear couplings.
QTY