1030G FLEX HUB 3.000 BORE

0744694 MFG #: Falk
$0.00 /
  • Coupling Size: 1030G
  • Hub Barrel Outside Diameter: 6.000 in
  • Hub Bore Fit: Bored - Interference Fit
  • Hub Length through Bore: 3.59 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 3.000 in
  • Hub Style: Standard
  • Hub Type: Flex
  • Keyway Depth: 0.3750 in
  • Keyway Width: 0.7500 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 12.00
  • Hub Straight Bore Diameter [Max]: 2.9990 in
  • Hub Straight Bore Diameter [Min]: 2.9980 in
  • Keyway Fit: Commercial
  • Length: 12.00
  • Net Weight: 23.00
  • Unit of Dimension: Inch
  • Volume: 0.283
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 12.00
Falk G Series Stock Flex Hubs size(s) 1030G with a 6.000-inch outside barrel diameter and 3.59-inch length for gear couplings.
QTY