1020G FLEX HUB 1.875 BORE
0744673
MFG #: Falk
$0.00
/
- Coupling Size: 1020G
- Hub Barrel Outside Diameter: 4.14 in
- Hub Bore Fit: Bored - Interference Fit
- Hub Length through Bore: 2.44 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 1.875 in
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.25 in
- Keyway Width: 0.5 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 12.00
- Hub Straight Bore Diameter [Max] (in): 1.874 in
- Hub Straight Bore Diameter [Min] (in): 1.8735 in
- Keyway Fit: Commercial
- Length: 12.00
- Net Weight: 9.00
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Falk G Series Stock Flex Hubs size(s) 1020G with a 4.140-inch outside barrel diameter and 2.44-inch length for gear couplings.