1020G FLEX HUB 1.750 BORE

0744672 MFG #: Falk
$0.00 /
  • Coupling Size: 1020G
  • Hub Barrel Outside Diameter: 4.14 in
  • Hub Bore Fit: Bored - Interference Fit
  • Hub Length through Bore: 2.44 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 1.75 in
  • Hub Style: Standard
  • Hub Type: Flex
  • Keyway Depth: 0.1875 in
  • Keyway Width: 0.375 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 12.00
  • Hub Straight Bore Diameter [Max] (in): 1.749 in
  • Hub Straight Bore Diameter [Min] (in): 1.7485 in
  • Keyway Fit: Commercial
  • Length: 12.00
  • Net Weight: 9.00
  • Unit of Dimension: IN
  • Volume: 0.283
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 12.00
Falk G Series Stock Flex Hubs size(s) 1020G with a 4.140-inch outside barrel diameter and 2.44-inch length for gear couplings.
QTY