1015G FLEX HUB 2.250 BORE

0744670 MFG #: Falk
$0.00 /
  • Coupling Size: 1015G
  • Hub Barrel Outside Diameter: 3.4 in
  • Hub Bore Fit: Bored - Interference Fit
  • Hub Length through Bore: 1.94 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 2.25 in
  • Hub Style: Standard
  • Hub Type: Flex
  • Keyway Depth: 0.25 in
  • Keyway Width: 0.5 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 6.00
  • Hub Straight Bore Diameter [Max] (in): 2.249 in
  • Hub Straight Bore Diameter [Min] (in): 2.248 in
  • Keyway Fit: Commercial
  • Length: 6.00
  • Net Weight: 3.00
  • Unit of Dimension: Inch
  • Volume: 3.54
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 6.00
Falk G Series Stock Flex Hubs size(s) 1015G with a 3.400-inch outside barrel diameter and 1.94-inch length for gear couplings.
QTY