1015G FLEX HUB 1.125 BORE
0744661
MFG #: Falk
$0.00
/
- Coupling Size: 1015G
- Hub Barrel Outside Diameter: 3.4 in
- Hub Bore Fit: Bored - Interference Fit
- Hub Length through Bore: 1.94 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 1.125 in
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.125 in
- Keyway Width: 0.25 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 6.00
- Hub Straight Bore Diameter [Max] (in): 1.1245 in
- Hub Straight Bore Diameter [Min] (in): 1.124 in
- Keyway Fit: Commercial
- Length: 4.30
- Net Weight: 5.00
- Unit of Dimension: IN
- Volume: 1.776
- Volume Unit: CDM
- Weight unit: LB
- Width: 4.20
Falk G Series Stock Flex Hubs size(s) 1015G with a 3.400-inch outside barrel diameter and 1.94-inch length for gear couplings.