1010G FLEX HUB 1.750 BORE
0744658
MFG #: Falk
$0.00
/
- Coupling Size: 1010G
- Hub Barrel Outside Diameter: 2.7 in
- Hub Bore Fit: Bored - Interference Fit
- Hub Length through Bore: 1.69 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 1.75 in
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.1875 in
- Keyway Width: 0.375 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 6.00
- Hub Straight Bore Diameter [Max] (in): 1.749 in
- Hub Straight Bore Diameter [Min] (in): 1.7485 in
- Keyway Fit: Commercial
- Length: 6.00
- Net Weight: 3.00
- Unit of Dimension: Inch
- Volume: 3.54
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.00
Falk G Series Stock Flex Hubs size(s) 1010G with a 2.700-inch outside barrel diameter and 1.69-inch length for gear couplings.