1010G FLEX HUB 0.750 BORE

0744650 MFG #: Falk
$0.00 /
  • Coupling Size: 1010G
  • Hub Barrel Outside Diameter: 2.700 in
  • Hub Bore Fit: Bored - Interference Fit
  • Hub Length through Bore: 1.69 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 0.750 in
  • Hub Style: Standard
  • Hub Type: Flex
  • Keyway Depth: 0.09375 in
  • Keyway Width: 0.1875 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 6.00
  • Hub Straight Bore Diameter [Max]: 0.7495 in
  • Hub Straight Bore Diameter [Min]: 0.7490 in
  • Keyway Fit: Commercial
  • Length: 6.00
  • Net Weight: 3.00
  • Unit of Dimension: Inch
  • Volume: 3.54
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 6.00
Falk G Series Stock Flex Hubs size(s) 1010G with a 2.700-inch outside barrel diameter and 1.69-inch length for gear couplings.
QTY