1060G Flex Hub - 624, 824 Mill Motor
1204093
MFG #: FALK
$0.00
/
- Coupling Size: 1060G
- Hub Barrel Outside Diameter: 12 in
- Hub Bore Fit: Mill Motor Bore
- Hub Length through Bore: 9.25 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.75 in
- Keyway Width: 1.5 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 8.00
- Length: 9.25
- Net Weight: 217.00
- Unit of Dimension: IN
- Volume: 0.016
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 13.20
0