1055G Flex Hub - 624, 824 Mill Motor
1204092
MFG #: FALK
$0.00
/
- Coupling Size: 1055G
- Hub Barrel Outside Diameter: 11 in
- Hub Bore Fit: Mill Motor Bore
- Hub Length through Bore: 9.25 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.75 in
- Keyway Width: 1.5 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 8.00
- Length: 9.25
- Net Weight: 168.00
- Unit of Dimension: Inch
- Volume: 14.552
- Volume Unit: CDM
- Weight unit: LB
- Width: 12.00
0