1055G Flex Hub - 622, 822 Mill Motor

1204090 MFG #: FALK
$0.00 /
  • Coupling Size: 1055G
  • Hub Barrel Outside Diameter: 11 in
  • Hub Bore Fit: Mill Motor Bore
  • Hub Length through Bore: 7.25 in
  • Hub Material: Steel
  • Hub Style: Standard
  • Hub Type: Flex
  • Keyway Depth: 0.75 in
  • Keyway Width: 1.5 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 6.00
  • Length: 7.25
  • Net Weight: 145.00
  • Unit of Dimension: Inch
  • Volume: 8.554
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 12.00
10013887 Gear coupling(or component). Contact Rexnord for more information.
QTY