1025G Flex Hub - 602, 802 Mill Motor

1204082
$0.00 /
  • Coupling Size: 1025G
  • Hub Barrel Outside Diameter: 5.14 in
  • Hub Bore Fit: Mill Motor Bore
  • Hub Length through Bore: 3 in
  • Hub Material: Steel
  • Hub Style: Standard
  • Hub Type: Flex
  • Keyway Depth: 0.25 in
  • Keyway Width: 0.5 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 1.44
  • Length: 3.00
  • Net Weight: 1.23
  • Unit of Dimension: Inch
  • Volume: 0.004
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 5.67
0
QTY