1045G Flex Hub - 618, 818 Mill Motor
1204078
$0.00
/
- Coupling Size: 1045G
- Hub Barrel Outside Diameter: 9.25 in
- Hub Bore Fit: Mill Motor Bore
- Hub Length through Bore: 6 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.5 in
- Keyway Width: 1.25 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 4.38
- Length: 6.00
- Net Weight: 1.23
- Unit of Dimension: IN
- Volume: 0.043
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 10.00
0