1040G Flex Hub - 616, 816 Mill Motor
1204075
MFG #: FALK
$0.00
/
- Coupling Size: 1040G
- Hub Barrel Outside Diameter: 8.25 in
- Hub Bore Fit: Mill Motor Bore
- Hub Length through Bore: 5.5 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.375 in
- Keyway Width: 1.25 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 6.00
- Length: 5.50
- Net Weight: 63.00
- Unit of Dimension: IN
- Volume: 4.867
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
0