1020G Flex Hub - 602, 802 Mill Motor
1204062
MFG #: FALK
$0.00
/
- Coupling Size: 1020G
- Hub Barrel Outside Diameter: 4.14 in
- Hub Bore Fit: Mill Motor Bore
- Hub Length through Bore: 3 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.25 in
- Keyway Width: 0.5 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 6.00
- Length: 6.00
- Net Weight: 10.00
- Unit of Dimension: Inch
- Volume: 3.54
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.00
0