1045G Flex Hub - 622, 822 Mill Motor
1204060
MFG #: FALK
$0.00
/
- Coupling Size: 1045G
- Hub Barrel Outside Diameter: 9.25 in
- Hub Bore Fit: Mill Motor Bore
- Hub Length through Bore: 7.25 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.75 in
- Keyway Width: 1.5 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 5.50
- Length: 7.25
- Net Weight: 1.23
- Unit of Dimension: IN
- Volume: 6.528
- Volume Unit: CDM
- Weight unit: LB
- Width: 10.00
0