1045G Flex Hub - 620, 820 Mill Motor
1204059
$0.00
/
- Coupling Size: 1045G
- Hub Barrel Outside Diameter: 9.25 in
- Hub Bore Fit: Mill Motor Bore
- Hub Length through Bore: 6.75 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.75 in
- Keyway Width: 1.5 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 5.17
- Length: 6.75
- Net Weight: 86.00
- Unit of Dimension: Inch
- Volume: 5.721
- Volume Unit: CDM
- Weight unit: LB
- Width: 10.00
0