1035G Flex Hub - 614, 814 Mill Motor

1204056 MFG #: FALK
$0.00 /
  • Coupling Size: 1035G
  • Hub Barrel Outside Diameter: 7.000 in
  • Hub Bore Fit: Mill Motor Bore
  • Hub Length through Bore: 5.00 in
  • Hub Material: Steel
  • Hub Style: Standard
  • Hub Type: Flex
  • Keyway Depth: 0.375 in
  • Keyway Width: 1.000 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 6.00
  • Length: 5.00
  • Net Weight: 38.00
  • Unit of Dimension: Inch
  • Volume: 3.736
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 7.60
0
QTY