1025G Flex Hub - 610, 810 Mill Motor
1204054
MFG #: FALK
$0.00
/
- Coupling Size: 1025G
- Hub Barrel Outside Diameter: 5.14 in
- Hub Bore Fit: Mill Motor Bore
- Hub Length through Bore: 4.5 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.25 in
- Keyway Width: 0.75 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 6.00
- Length: 4.50
- Net Weight: 18.00
- Unit of Dimension: Inch
- Volume: 2.509
- Volume Unit: CDM
- Weight unit: LB
- Width: 5.67
0