40R HSB 2.375" BORE 5/8" X 5/16" KW 2 SS

3700193 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 40R
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Bore Fit: Clearance
  • Hub Type: R-Hub
  • Height: 4.00
  • Hub Barrel Outside Diameter (in): 5.12 in
  • Hub Length (in): 3.465 in
  • Hub Length through Bore (in): 2.64 in
  • Hub Material: Steel
  • Hub Set Screw Axial Location (in): 1.63 in
  • Hub Shoulder Diameter (in): 5.906 in
  • Hub Straight Bore Diameter [Nom] (in): 2.375 in
  • Hub Style: Standard
  • Keyway Depth (in): 0.3125 in
  • Keyway Fit: Commercial
  • Keyway Width (in): 0.625 in
  • Length: 6.00
  • Net Weight: 7.92
  • Number of Keyways: 1
  • Number Of Set Screws: 2
  • Unit of Dimension: IN
  • Volume: 0.623
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 40R with a 5.120-inch outside barrel diameter and 2.64-inch length for elastomeric couplings.
QTY