40R HSB 2.125" BORE 1/2" X 1/4" KW 2 SS
3700192
MFG #: Wrapflex
$0.00
/
- Coupling Size: 40R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 5.12 in
- Hub Bore Fit: Clearance
- Hub Length: 3.465 in
- Hub Length through Bore: 2.64 in
- Hub Material: Steel
- Hub Shoulder Diameter: 5.906 in
- Hub Straight Bore Diameter [Nom]: 2.125 in
- Hub Style: Standard
- Hub Type: R-Hub
- Keyway Depth: 0.25 in
- Keyway Width: 0.5 in
- Number of Keyways: 1
- Number Of Set Screws: 2
- Height: 4.00
- Hub Setscrew Axial Location: 1.63 in
- Keyway Fit: Commercial
- Length: 6.00
- Net Weight: 8.20
- Unit of Dimension: Inch
- Volume: 0.623
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 40R with a 5.120-inch outside barrel diameter and 2.64-inch length for elastomeric couplings.