30R HSB 1.625" BORE 3/8" X 3/16" KW 2 SS
3700189
MFG #: Wrapflex
$0.00
/
- Coupling Size: 30R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 4.13 in
- Hub Bore Fit: Clearance
- Hub Length: 2.953 in
- Hub Length through Bore: 2.28 in
- Hub Material: Steel
- Hub Shoulder Diameter: 4.646 in
- Hub Straight Bore Diameter [Nom]: 1.625 in
- Hub Style: Standard
- Hub Type: R-Hub
- Keyway Depth: 0.188 in
- Keyway Width: 0.375 in
- Number of Keyways: 1
- Number Of Set Screws: 2
- Height: 3.00
- Hub Setscrew Axial Location: 1.25 in
- Keyway Fit: Commercial
- Length: 5.00
- Net Weight: 4.29
- Unit of Dimension: Inch
- Volume: 0.325
- Volume Unit: GLL
- Weight unit: LB
- Width: 5.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 30R with a 4.130-inch outside barrel diameter and 2.28-inch length for elastomeric couplings.