20R HSB PM 1.250" BORE1/4 X 1/8 KW 2 SS
3700187
MFG #: Wrapflex
$0.00
/
- Coupling Size: 20R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 3.62 in
- Hub Bore Fit: Clearance
- Hub Length: 2.362 in
- Hub Length through Bore: 1.77 in
- Hub Material: Sintered Metal
- Hub Shoulder Diameter: 4.016 in
- Hub Straight Bore Diameter [Nom]: 1.25 in
- Hub Style: Standard
- Hub Type: R-Hub
- Keyway Depth: 0.125 in
- Keyway Width: 0.25 in
- Number of Keyways: 1
- Number Of Set Screws: 2
- Height: 3.00
- Hub Setscrew Axial Location: 1 in
- Keyway Fit: Commercial
- Length: 4.00
- Net Weight: 2.62
- Unit of Dimension: Inch
- Volume: 0.208
- Volume Unit: GLL
- Weight unit: LB
- Width: 4.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 20R with a 3.620-inch outside barrel diameter and 1.77-inch length for elastomeric couplings.