20R HSB PM 1.1250" BORE1/4 X 1/8 KW 2 SS

3700186 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 20R
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Bore Fit: Clearance
  • Hub Type: R-Hub
  • Height: 3.00
  • Hub Barrel Outside Diameter (in): 3.62 in
  • Hub Length (in): 2.362 in
  • Hub Length through Bore (in): 1.77 in
  • Hub Material: Sintered Metal
  • Hub Set Screw Axial Location (in): 1 in
  • Hub Shoulder Diameter (in): 4.016 in
  • Hub Straight Bore Diameter [Nom] (in): 1.125 in
  • Hub Style: Standard
  • Keyway Depth (in): 0.125 in
  • Keyway Fit: Commercial
  • Keyway Width (in): 0.25 in
  • Length: 4.00
  • Net Weight: 2.62
  • Number of Keyways: 1
  • Number Of Set Screws: 2
  • Unit of Dimension: IN
  • Volume: 0.208
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 20R with a 3.620-inch outside barrel diameter and 1.77-inch length for elastomeric couplings.
QTY