40RT RSB Hub - Stainless Steel

3301253 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 40RT
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 5.12 in
  • Hub Bore Fit: Rough Stock Bore
  • Hub Length: 3.465 in
  • Hub Length through Bore: 2.64 in
  • Hub Material: Stainless Steel
  • Hub Shoulder Diameter: 5.906 in
  • Hub Style: Standard
  • Hub Type: R-Hub
  • Number Of Set Screws: 0
  • Hub Straight Bore Diameter [Max] (in): 3.375 in
  • Hub Straight Bore Diameter [Max] (mm): 85 mm
  • Hub Straight Bore Diameter [Min] (in): 1.125 in
  • Hub Straight Bore Diameter [Min] (mm): 28 mm
  • Length: 3.47
  • Net Weight: 17.70
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.91
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 40R with a 5.120-inch outside barrel diameter and 2.64-inch length for elastomeric couplings.
QTY