30RT RSB Hub - Stainless Steel

3301252 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 30RT
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 4.13 in
  • Hub Bore Fit: Rough Stock Bore
  • Hub Length: 2.953 in
  • Hub Length through Bore: 2.28 in
  • Hub Material: Stainless Steel
  • Hub Shoulder Diameter: 4.646 in
  • Hub Style: Standard
  • Hub Type: R-Hub
  • Number Of Set Screws: 0
  • Height: 3.00
  • Hub Straight Bore Diameter [Max] (in): 2.875 in
  • Hub Straight Bore Diameter [Max] (mm): 75 mm
  • Hub Straight Bore Diameter [Min] (in): 1 in
  • Hub Straight Bore Diameter [Min] (mm): 25 mm
  • Length: 5.00
  • Net Weight: 1.23
  • Unit of Dimension: IN
  • Volume: 0.325
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 5.00
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 30R with a 4.130-inch outside barrel diameter and 2.28-inch length for elastomeric couplings.
QTY