20RT RSB Hub - Stainless Steel
3301251
MFG #: Wrapflex
$0.00
/
- Coupling Size: 20RT
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 3.62 in
- Hub Bore Fit: Rough Stock Bore
- Hub Length: 2.362 in
- Hub Length through Bore: 1.77 in
- Hub Material: Stainless Steel
- Hub Shoulder Diameter: 4.02 in
- Hub Style: Standard
- Hub Type: R-Hub
- Number Of Set Screws: 0
- Height: 3.00
- Hub Straight Bore Diameter [Max] (in): 2.375 in
- Hub Straight Bore Diameter [Max] (mm): 60 mm
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Straight Bore Diameter [Min] (mm): 20 mm
- Length: 4.00
- Net Weight: 2.35
- Unit of Dimension: IN
- Volume: 0.208
- Volume Unit: GLL
- Weight unit: LB
- Width: 4.00
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 20R with a 3.620-inch outside barrel diameter and 1.77-inch length for elastomeric couplings.