40R HSB 3.250" BORE 3/4"X 3/8" KW 2 SS

0794089 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 40R
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 5.12 in
  • Hub Bore Fit: Clearance Fit
  • Hub Length: 3.465 in
  • Hub Length through Bore: 2.64 in
  • Hub Material: Steel
  • Hub Shoulder Diameter: 5.906 in
  • Hub Straight Bore Diameter [Nom]: 3.25 in
  • Hub Style: Standard
  • Hub Type: R-Hub
  • Keyway Depth: 0.375 in
  • Keyway Width: 0.75 in
  • Number of Keyways: 1
  • Number Of Set Screws: 2
  • Height: 4.00
  • Hub Setscrew Axial Location: 1.63 in
  • Keyway Fit: Commercial
  • Length: 6.00
  • Net Weight: 1.23
  • Unit of Dimension: IN
  • Volume: 0.623
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 40R with a 5.120-inch outside barrel diameter and 2.64-inch length for elastomeric couplings.
QTY