10R HSB PM 1.750" BORE 3/8 X3/16 KW 2 SS
0794086
MFG #: Wrapflex
$0.00
/
- Coupling Size: 10R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 2.99 in
- Hub Bore Fit: Clearance Fit
- Hub Length: 1.772 in
- Hub Length through Bore: 1.34 in
- Hub Material: Sintered Metal
- Hub Shoulder Diameter: 2.992 in
- Hub Straight Bore Diameter [Nom]: 1.75 in
- Hub Style: Standard
- Hub Type: R-Hub
- Keyway Depth: 0.188 in
- Keyway Width: 0.375 in
- Number of Keyways: 1
- Number Of Set Screws: 2
- Height: 6.00
- Hub Setscrew Axial Location: 0.88 in
- Keyway Fit: Commercial
- Length: 6.00
- Net Weight: 1.23
- Unit of Dimension: Inch
- Volume: 0.935
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 10R with a 2.990-inch outside barrel diameter and 1.34-inch length for elastomeric couplings.