30R HSB 2.125" BORE 1/2" X 1/4" KW 2 SS

0789354 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 30R
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Bore Fit: Clearance Fit
  • Hub Type: R-Hub
  • Height: 3.00
  • Hub Barrel Outside Diameter (in): 4.13 in
  • Hub Length (in): 2.953 in
  • Hub Length through Bore (in): 2.28 in
  • Hub Material: Steel
  • Hub Set Screw Axial Location (in): 1.25 in
  • Hub Shoulder Diameter (in): 4.646 in
  • Hub Straight Bore Diameter [Nom] (in): 2.125 in
  • Hub Style: Standard
  • Keyway Depth (in): 0.25 in
  • Keyway Fit: Commercial
  • Keyway Width (in): 0.5 in
  • Length: 5.00
  • Net Weight: 3.81
  • Number of Keyways: 1
  • Number Of Set Screws: 2
  • Unit of Dimension: IN
  • Volume: 0.325
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 5.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 30R with a 4.130-inch outside barrel diameter and 2.28-inch length for elastomeric couplings.
QTY