10R HSB PM 1.00" BORE 1/4"X1/8" KW 2 SS
0789339
MFG #: Wrapflex
$0.00
/
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 2.990 in
- Hub Bore Fit: Clearance Fit
- Hub Length: 1.772 in
- Hub Length through Bore: 1.34 in
- Hub Material: Sintered Metal
- Hub Shoulder Diameter: 2.992 in
- Hub Straight Bore Diameter [Nom]: 1.0000 in
- Hub Style: Standard
- Keyway Depth: 0.1250 in
- Keyway Width: 0.2500 in
- Number of Keyways: 1
- Number Of Set Screws: 2
- Height: 3
- Hub Setscrew Axial Location: 0.88 in
- Keyway Fit: Commercial
- Length: 4
- Net Weight: 1.19
- Unit of Dimension: Inch
- Volume: 0.208
- Volume Unit: GLL
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 10R with a 2.990-inch outside barrel diameter and 1.34-inch length for elastomeric couplings.