10R HSB PM .875" BORE 3/16 X3/32 KW 2 SS

0789338 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 10R
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 2.99 in
  • Hub Bore Fit: Clearance Fit
  • Hub Length: 1.772 in
  • Hub Length through Bore: 1.34 in
  • Hub Material: Sintered Metal
  • Hub Shoulder Diameter: 2.992 in
  • Hub Straight Bore Diameter [Nom]: 0.875 in
  • Hub Style: Standard
  • Hub Type: R-Hub
  • Keyway Depth: 0.094 in
  • Keyway Width: 0.1875 in
  • Number of Keyways: 1
  • Number Of Set Screws: 2
  • Height: 3.00
  • Hub Setscrew Axial Location: 0.88 in
  • Keyway Fit: Commercial
  • Length: 4.00
  • Net Weight: 1.19
  • Unit of Dimension: IN
  • Volume: 0.208
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 10R with a 2.990-inch outside barrel diameter and 1.34-inch length for elastomeric couplings.
QTY