20R RSB Hub

0359833 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 20R
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 3.620 in
  • Hub Bore Fit: Rough Stock Bore
  • Hub Length: 2.362 in
  • Hub Length through Bore: 1.77 in
  • Hub Material: Sintered Metal
  • Hub Shoulder Diameter: 4.016 in
  • Hub Style: Standard
  • Hub Type: R-Hub
  • Number Of Set Screws: 0
  • Height: 3.25
  • Hub Straight Bore Diameter [Max]: 2.375 in / 60mm
  • Hub Straight Bore Diameter [Min]: 0.750 in / 20mm
  • Length: 2.36
  • Net Weight: 2.18
  • Unit of Dimension: Inch
  • Volume: 0.505
  • Volume Unit: CDM
  • Weight unit: KG
  • Width: 4.02
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 20R with a 3.620-inch outside barrel diameter and 1.77-inch length for elastomeric couplings.
QTY