20 HSB 1.9375" BORE 1/2" X 1/4" KW 1 SS

7390410 MFG #: Omega
$0.00 /
  • Coupling Size: 20
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 4 in
  • Hub Bore Fit: Clearance
  • Hub Length: 2.06 in
  • Hub Material: Steel
  • Hub Shoulder Diameter: 4.48 in
  • Hub Straight Bore Diameter [Nom]: 1.9375 in
  • Hub Style: Standard Bore (HSB)
  • Keyway Depth: 0.25 in
  • Keyway Width: 0.5 in
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Height: 5.00
  • Hub Straight Bore Diameter [Max] (in): 1.9385 in
  • Hub Straight Bore Diameter [Min] (in): 1.9375 in
  • Keyway Fit: Commercial
  • Length: 2.00
  • Net Weight: 5.64
  • Unit of Dimension: Inch
  • Volume: 0.819
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 20 with a 4.00-inch outside barrel diameter for elastomeric couplings.
QTY