2 HRB STAINLESS STEEL HUB
7369822SS
MFG #: Omega
$0.00
/
- Coupling Size: 2
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 1.64 in
- Hub Bore Fit: Rough Bore
- Hub Length: 0.94 in
- Hub Material: Stainless Steel
- Hub Shoulder Diameter: 1.85 in
- Hub Style: Rough Stock Bore (HRB)
- Height: 2.00
- Hub Straight Bore Diameter [Max] (in): 1.125 in
- Hub Straight Bore Diameter [Max] (mm): 28 mm
- Hub Straight Bore Diameter [Min] (in): 0.375 in
- Hub Straight Bore Diameter [Min] (mm): 10 mm
- Length: 1.00
- Net Weight: 0.50
- Unit of Dimension: Inch
- Volume: 4
- Volume Unit: Cubic inch
- Weight unit: LB
- Width: 2.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 2 with a 1.64-inch outside barrel diameter for elastomeric couplings.