30 HSB 1.6875" BORE 3/8"X 3/16" KW 1 SS

7300964 MFG #: Omega
$0.00 /
  • Coupling Size: 30
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 4.62 in
  • Hub Bore Fit: Clearance
  • Hub Length: 2.31 in
  • Hub Material: Steel
  • Hub Shoulder Diameter: 5.42 in
  • Hub Straight Bore Diameter [Nom]: 1.6875 in
  • Hub Style: Standard Bore (HSB)
  • Keyway Depth: 0.1875 in
  • Keyway Width: 0.375 in
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Height: 9.00
  • Hub Straight Bore Diameter [Max] (in): 1.6885 in
  • Hub Straight Bore Diameter [Min] (in): 1.6875 in
  • Keyway Fit: Commercial
  • Length: 9.00
  • Net Weight: 10.01
  • Unit of Dimension: IN
  • Volume: 2.104
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 30 with a 4.62-inch outside barrel diameter for elastomeric couplings.
QTY