100 HQD BORED FOR SIZE M BSHG
7300907
MFG #: Omega
$0.00
/
- Bored For Bushing Size: M Bushing
- Coupling Size: 100
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 14.13 in
- Hub Bore Fit: Quick Disconnect
- Hub Length: 6.8 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Height: 7.00
- Length: 15.00
- Net Weight: 87.14
- Unit of Dimension: Inch
- Volume: 0.258
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 15.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 100 with a 14.130-inch outside barrel diameter for elastomeric couplings.