120 HQD BORED FOR SIZE N BSHG
7300906
MFG #: Omega
$0.00
/
- Bored For Bushing Size: N Bushing
- Coupling Size: 120
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 17.63 in
- Hub Bore Fit: Quick Disconnect
- Hub Length: 8.12 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Height: 19.00
- Length: 9.00
- Net Weight: 157.26
- Unit of Dimension: IN
- Volume: 0.588
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 21.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 120 with a 17.630-inch outside barrel diameter for elastomeric couplings.