40 HQD BORED FOR SIZE E BSHG

7300885 MFG #: Omega
$0.00 /
  • Bored For Bushing Size: E Bushing
  • Coupling Size: 40
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter: 6.63 in
  • Hub Bore Fit: Quick Disconnect
  • Hub Length: 2.63 in
  • Hub Material: Steel
  • Hub Style: Quick Disconnect Bushing (HQD)
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 9.40
  • Unit of Dimension: Inch
  • Volume: 2.104
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 40 with a 6.630-inch outside barrel diameter for elastomeric couplings.
QTY