20 HQD BORED FOR SIZE SK BSHG
7300875
MFG #: Omega
$0.00
/ EA
- Bored For Bushing Size: SK Bushing
- Coupling Size: 20
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 4.48 in
- Hub Bore Fit: Quick Disconnect
- Hub Length: 1.88 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Height: 9.00
- Length: 9.00
- Net Weight: 2.88
- Unit of Dimension: Inch
- Volume: 2.104
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 20 with a 4.480-inch outside barrel diameter for elastomeric couplings.