140M HTL BSW (SPECIAL) SYMMETRIC HUB
7300858M1
MFG #: Omega
$0.00
/
- Bored For Bushing Size: 7060 BSW
- Coupling Size: 140M
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 20.88 in
- Hub Bore Fit: Taper Lock
- Hub Length: 6 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Height: 8.00
- Length: 22.00
- Net Weight: 282.19
- Unit of Dimension: IN
- Volume: 0.635
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 22.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 140M with a 20.880-inch outside barrel diameter for elastomeric couplings.