100M HTL 4545 METRIC BSW BSH NON-STD SYM
7300850M1
MFG #: Omega
$0.00
/
- Coupling Size: 100M
- Bored For Bushing Size: 4545 BSW
- Coupling Type: Elastomeric
- Height: 6.00
- Hub Barrel Outside Diameter (in): 14.13 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 4.5 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Length: 6.00
- Net Weight: 98.11
- Unit of Dimension: IN
- Volume: 3.54
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 100M with a 14.130-inch outside barrel diameter for elastomeric couplings.