100 HTL 4545 INCH BSHG
7300850
MFG #: Omega
$0.00
/
- Bored For Bushing Size: 4545
- Coupling Size: 100
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 14.13 in
- Hub Bore Fit: Taper Lock
- Hub Length: 4.5 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Height: 15.00
- Length: 28.00
- Net Weight: 82.00
- Unit of Dimension: Inch
- Volume: 1.927
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 28.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 100 with a 14.130-inch outside barrel diameter for elastomeric couplings.