40M HTL 2517 METRIC BSW BSHG
7300825M1
MFG #: Omega
$0.00
/
- Bored For Bushing Size: 2517 BSW
- Coupling Size: 40M
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 6.63 in
- Hub Bore Fit: Taper Lock
- Hub Length: 1.75 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Height: 7.00
- Length: 2.00
- Net Weight: 7.63
- Unit of Dimension: Inch
- Volume: 1.606
- Volume Unit: CDM
- Weight unit: LB
- Width: 7.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 40M with a 6.630-inch outside barrel diameter for elastomeric couplings.