30M HTL 2012 METRIC BSW BSHG
7300820M1
MFG #: Omega
$0.00
/
- Bored For Bushing Size: 2012 BSW
- Coupling Size: 30M
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 5.42 in
- Hub Bore Fit: Taper Lock
- Hub Length: 1.25 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Height: 12.00
- Length: 12.00
- Net Weight: 4.49
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 30M with a 5.420-inch outside barrel diameter for elastomeric couplings.