30 HTL 2012 INCH BSHG

7300820 MFG #: Omega
$0.00 /
  • Coupling Size: 30
  • Bored For Bushing Size: 2012
  • Coupling Type: Elastomeric
  • Height: 9.00
  • Hub Barrel Outside Diameter (in): 5.42 in
  • Hub Bore Fit: Taper Lock
  • Hub Length (in): 1.25 in
  • Hub Material: Steel
  • Hub Style: Taper-Lock Bushing (HTL)
  • Length: 9.00
  • Net Weight: 4.76
  • Unit of Dimension: IN
  • Volume: 2.104
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 30 with a 5.420-inch outside barrel diameter for elastomeric couplings.
QTY