20M HTL 1610 METRIC BSW BSHG
7300815M1
MFG #: Omega
$0.00
/
- Bored For Bushing Size: 1610 BSW
- Coupling Size: 20M
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 4.48 in
- Hub Bore Fit: Taper Lock
- Hub Length: 1 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Height: 5.00
- Length: 2.00
- Net Weight: 2.78
- Unit of Dimension: Inch
- Volume: 0.819
- Volume Unit: CDM
- Weight unit: LB
- Width: 5.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 20M with a 4.480-inch outside barrel diameter for elastomeric couplings.