20 HTL 1610 INCH BSHG
7300815
MFG #: Omega
$0.00
/ EA
- Bored For Bushing Size: 1610
- Coupling Size: 20
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter: 4.48 in
- Hub Bore Fit: Taper Lock
- Hub Length: 1 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Height: 9.00
- Length: 9.00
- Net Weight: 3.02
- Unit of Dimension: Inch
- Volume: 2.104
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 20 with a 4.480-inch outside barrel diameter for elastomeric couplings.